Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE007698R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE007698R1

General Information

  • Product ID:
    3BSE007698R1
  • ABB Type Designation:
    SS110
  • Catalog Description:
    SS110 Voting Unit DC 24V
  • Long Description:
    SS110 Voting Unit DC 24V

Additional Information

  • Medium Description:
    SS110 Voting Unit DC 24V
  • Product Type:
    Power_Supply

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    234 mm
  • Product Net Height:
    54 mm
  • Product Net Width:
    81 mm
  • Product Net Weight:
    0.175 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    1dd8ae97-dfaa-412a-b7ff-2405c6907e7a Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links