Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE008358K2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE008358K2

General Information

  • Product ID:
    3BSE008358K2
  • ABB Type Designation:
    Product Recall PM510V16
  • Catalog Description:
    Product Upgrade PM510V16

Additional Information

  • ABB Type Designation:
    Product Recall PM510V16
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8537109199
  • Frame Size:
    Undefined
  • Gross Volume:
    0.002 m³
  • Gross Weight:
    0.875 kg
  • Invoice Description:
    Product Upgrade PM510V16
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    113 mm
  • Package Level 1 Gross Weight:
    0.875 kg
  • Package Level 1 Height:
    125 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    115 mm
  • Part Type:
    Repair
  • Product Name:
    Central Unit
  • Product Net Depth / Length:
    113 mm
  • Product Net Height:
    125 mm
  • Product Net Weight:
    0.875 kg
  • Product Net Width:
    115 mm
  • Product Type:
    Central_Unit
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links