Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE008358R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE008358R1

General Information

  • Product ID:
    3BSE008358R1
  • ABB Type Designation:
    PM510V16
  • Catalog Description:
    PM510V16 Processor Module 16 MByte
  • Long Description:
    PM510V16 Processor Module
    Exchange No. EXC3BSE008258R1
    incl: Memory Module Simm
    2 pcs 3BSC120004E6
    If the user needs PM510V with 8 MB instead of 16 MB,
    see the switch information on the memory modules.
    See also coated marin classified unit
    PM510MV16 Processor Module 3BSE016240R1

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE011302R1
ACMHWV16 HW PM510V16 SC510 and MB510. Kit

Additional Information

  • Medium Description:
    PM510V16 Processor Module 16 MByte
  • Product Type:
    Central_Unit
  • Technical Information:
    PM510V16 Processor Module
    Exchange No. EXC3BSE008258R1
    incl: Memory Module Simm
    2 pcs 3BSC120004E6
    If the user needs PM510V with 8 MB instead of 16 MB,
    see the switch information on the memory modules.
    See also coated marin classified unit
    PM510MV16 Processor Module 3BSE016240R1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    477 mm
  • Product Net Height:
    22.5 mm
  • Product Net Width:
    261 mm
  • Product Net Weight:
    0.875 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    cbe11a2c-104d-4aad-a917-281e957bb80f Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links