Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE009892R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE009892R1

General Information

  • Product ID:
    3BSE009892R1
  • ABB Type Designation:
    TX507
  • Catalog Description:
    TX507 Capacitive Decoupling Device
  • Long Description:
    TX507 Capacitive Decoupling Device

Where Used (as part of "kit")

Identifier Description Type
3BSE009914R1
TX507K01 Capacitive Decoupling Device Kit

Additional Information

  • Medium Description:
    TX507 Capacitive Decoupling Device
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    229.5 mm
  • Product Net Height:
    40.5 mm
  • Product Net Width:
    144 mm
  • Product Net Weight:
    0.545 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    368c9c50-6d09-4046-90e7-2d256afacf04 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links