Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE010195R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE010195R1

General Information

  • Product ID:
    3BSE010195R1
  • ABB Type Designation:
    DSAI 130K01
  • Catalog Description:
    DSAI 130K01 Analog Input set
  • Long Description:
    DSAI 130K01 Analog Input set
    0 to +/-10V,0 to +/-20mA,shunt 250 Ohm, 0.1%,
    Set including:
    1 pc 57120001-P DSAI 130
    1 pc 3BSE008739R3 DSTK 150L6

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSE008739R3
DSTK 150L6 Cable Assembly Flat Cable 1 piece
57120001-P
DSAI 130 Analog Input Board 1 piece

Additional Information

  • Medium Description:
    Analog Input set
  • Product Type:
    Software_Media
  • Technical Information:
    DSAI 130K01 Analog Input set
    0 to +/-10V,0 to +/-20mA,shunt 250 Ohm, 0.1%,
    Set including:
    1 pc 57120001-P
    DSAI 130
    1 pc 3BSE008739R3
    DSTK 150L6

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.52 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links