Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE011000R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE011000R1

General Information

  • Product ID:
    3BSE011000R1
  • ABB Type Designation:
    CI630
  • Catalog Description:
    CI630 AF100 Communication Interface
  • Long Description:
    CI630 AF100 Communication Interface
    Interface with coaxial connectors
    and integrated modem.
    Exchange n/o: EXC3BSE011000R1

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE011001R1
CI630K01 AF100 Interface kit to single Kit
3BSE011002R1
CI630K02 AF100 Interface kit to redundan Kit

Additional Information

  • Medium Description:
    Communication Interface
  • Product Type:
    Communication_Module
  • Technical Information:
    CI630 AF100 Communication Interface
    Interface with coaxial connectors
    and integrated modem.
    Exchange n/o: EXC3BSE011000R1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    252 mm
  • Product Net Height:
    273 mm
  • Product Net Width:
    40 mm
  • Product Net Weight:
    1.42 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    49171402-7fce-4636-b843-f3fe06cb80f9 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links