Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: PM511V16_REM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

PM511V16_REM

General Information

  • Global Commercial Alias:
    PM511V16_REM
  • Product ID:
    3BSE011181R91
  • ABB Type Designation:
    PM511V16_REM
  • Catalog Description:
    PM511V16 Processor Module Remanufactured

Additional Information

  • ABB Type Designation:
    PM511V16_REM
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8537109199
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    PM511V16_REM
  • Gross Volume:
    2.619 dm³
  • Gross Weight:
    0.8 kg
  • Invoice Description:
    PM511V16 Processor Module Remanufactured
  • Made To Order:
    No
  • Medium Description:
    PM511V16 Processor Module Remanufactured
    A modified copy of 3BSE011181R1 - PM511V16,
    but using refurbished component(s)
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    274.5 mm
  • Package Level 1 Gross Weight:
    0.8 kg
  • Package Level 1 Height:
    27 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    270 mm
  • Part Type:
    New
  • Product Name:
    Central Unit
  • Product Net Depth / Length:
    274.5 mm
  • Product Net Height:
    27 mm
  • Product Net Weight:
    0.8 kg
  • Product Net Width:
    270 mm
  • Product Type:
    Central_Unit
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    PM511V16 Processor Module 16 Mbyte Remanufactured
    A modified copy of 3BSE011181R1
    - PM511V16,
    but using refurbished component(s)

    If the user needs PM511V with 8 MB instead of 16 MB,
    see the switch information on the memory modules
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links