Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE012153R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE012153R1

General Information

  • Product ID:
    3BSE012153R1
  • ABB Type Designation:
    TK566
  • Catalog Description:
    TK566 INTERCONNECTOR
  • Long Description:
    TK566 Interconnector

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE013897R1
TK566K01 Interconnector Kit Kit

Additional Information

  • Medium Description:
    Interconnector
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    TK566 Interconnector

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    234 mm
  • Product Net Height:
    31.5 mm
  • Product Net Width:
    103.5 mm
  • Product Net Weight:
    0.18 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    97ba7362-3a69-44f7-a97d-92ebeef48b59 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links