Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE012211R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE012211R1

General Information

  • Product ID:
    3BSE012211R1
  • ABB Type Designation:
    DSBC 174
  • Catalog Description:
    DSBC 174 Bus Extender S100 I/O Bus
  • Long Description:
    Bus Extender S100 I / O Bus

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE014080R1
DSBC 174K11 Connection kit for S100 I/O Kit
3BSE014081R1
DSBC 174K12 Connection kit for S100 I/O Kit
3BSE014088R1
DSBC 174K21 Connection kit for red S100 Kit
3BSE014092R1
DSBC 174K25 Connection kit for red S100 Kit
3BSE016023R1
DSBC 174K26 Connection Kit for Red S100 Kit
3BSE019959R1
DSBC 174K41 Connection kit for red S100 Kit
3BSE019960R1
DSBC 174K46 Connection kit for red S100 Kit
3BSE019961R1
DSBC 174K45 Connection kit for red S100 Kit

Additional Information

  • Medium Description:
    DSBC 174 Bus Extender S100 I/O Bus
  • Product Type:
    Communication_Module
  • Technical Information:
    Bus Extender S100 I / O Bus

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    360 mm
  • Product Net Height:
    20 mm
  • Product Net Width:
    260 mm
  • Product Net Weight:
    0.34 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    29e8454e-1139-4451-a3bb-20cb4ef9bb7d Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links