Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE012632R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as part of "kit")

Identifier Description Type
3BSE018453R1
CI522AK06 AF 100 Interface for Bus Kit
3BSE018462R1
CI522AK16 AF 100 Interface for Bus Kit
3BSE018469R1
CI522AK26 AF 100 Interface for Bus Kit

Additional Information

  • Medium Description:
    RS485 Twisted Pair Modem
  • Product Type:
    Communication_Module
  • Technical Information:
    TC516 RS485 Twisted Pair Modem
    Exchange No. EXC3BSE012632R1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    130.5 mm
  • Product Net Height:
    63 mm
  • Product Net Width:
    207 mm
  • Product Net Weight:
    0.754 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    cc53e59e-acf1-4e44-8030-8259d54a6f38 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links