Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE013334R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE013334R1

General Information

  • Product ID:
    3BSE013334R1
  • ABB Type Designation:
    DSTD N030
  • Catalog Description:
    DSTD N030 termination unit
  • Long Description:
    DSTD N030 Digital Termination Unit for use with
    plug-in onboard firmware unit w/ internal safety
    supervision functions.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BNP004156R1
DSDI 110N K01 Safety Digital input set Kit

Additional Information

  • Medium Description:
    Digital Termination Unit
  • Product Type:
    I-O_Module
  • Technical Information:
    DSTD N030 Digital Termination Unit for use with
    plug-in onboard firmware unit w/ internal safety
    supervision functions.

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.365 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope
  • SCIP:
    dd644cd8-4be0-49bb-a819-454f131b9523 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links