Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE013335F1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE013335F1

General Information

  • Product ID:
    3BSE013335F1
  • ABB Type Designation:
    DSTD N031
  • Catalog Description:
    DSTD N031 SDI Logic Board REP

Additional Information

  • ABB Type Designation:
    DSTD N031
  • Country of Origin:
    Sweden (SE)
    Singapore (SG)
  • Customs Tariff Number:
    8537109899
  • Frame Size:
    Undefined
  • Gross Volume:
    0.417 dm³
  • Gross Weight:
    0.07 kg
  • Invoice Description:
    DSTD N031 SDI Logic Board REP
  • Made To Order:
    No
  • Medium Description:
    SDI Logic Board
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    234 mm
  • Package Level 1 Gross Weight:
    0.07 kg
  • Package Level 1 Height:
    18 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    99 mm
  • Part Type:
    Repair
  • Product Name:
    Module Termination Unit
  • Product Net Depth / Length:
    234 mm
  • Product Net Height:
    18 mm
  • Product Net Weight:
    0.07 kg
  • Product Net Width:
    99 mm
  • Product Type:
    Module_Termination_Unit
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Repair of DSTD N031 SDI Logic Board
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links