Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE013379R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE013379R1

General Information

  • Product ID:
    3BSE013379R1
  • ABB Type Designation:
    for 401-800 I/O signals
  • Catalog Description:
    AdvaControl Incremental License
  • Long Description:
    AdvaControl Incremental License
    Upgrade QC02-BAS21*7.0 to *9.0/latest rev. for 401-800 I/O signals

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    for 401-800 I/O signals
  • CN8:
    49019900
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    49019900
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.01 kg
  • HS Code:
    490199-- Printed books, brochures, leaflets and similar printed matter, whether or not in single sheets.- Other :-- Other
  • Invoice Description:
    AdvaControl Incremental License
  • Made To Order:
    No
  • Medium Description:
    AdvaControl Incremental Licence
    Upgrade QC02-BAS21*7.0 to *9.0/latest rev. for 401-800 I/O signals
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.01 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    0.01 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Licenses
  • Quote Only:
    No
  • RoHS Status:
    No declaration needed
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
    Västerås, Sweden
  • Technical Information:
    AdvaControl Incremental License
    Upgrade QC02-BAS21*7.0 to *9.0/latest rev.
    for 801-1600 I/O signals
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links