Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE014017R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE014017R1

General Information

  • Product ID:
    3BSE014017R1
  • ABB Type Designation:
    DSBB 172B
  • Catalog Description:
    DSBB 172B PBC Backplane
  • Long Description:
    PBC Backplane

Additional Information

  • Medium Description:
    PBC Backplane
  • Product Type:
    Central_Unit
  • Technical Information:
    DSBB 172B PBC Backplane

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.555 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    49a22d82-7a10-449d-a189-6d34955c0faa Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links