Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE014227R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE014227R1

General Information

  • Product ID:
    3BSE014227R1
  • ABB Type Designation:
    RF533
  • Catalog Description:
    RF533 Subrack 12SU Including Backplane
  • Long Description:
    Subrack 12SU Inclu. Backplane

Where Used (as part of "kit")

Identifier Description Type
3BSE016433R1
Kit
3BSE020007R1
AC450A09 System Unit Kit

Additional Information

  • Medium Description:
    Subrack 12SU Inclu. Backplane
  • Product Type:
    Central_Unit
  • Technical Information:
    RF533 Including 12SU Backplane BB510
    for Advant Controller 450.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    16.25 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links