Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE014666R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as part of "kit")

Identifier Description Type
3BDS004189R1
Processor Module Kit Kit

Additional Information

  • Medium Description:
    CI541V1 Profibus Interface Submodule
  • Product Type:
    Communication_Module
  • Technical Information:
    Profibus Interface Submodule

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    255 mm
  • Product Net Height:
    20 mm
  • Product Net Width:
    125 mm
  • Product Net Weight:
    0.17 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    4e464a2b-30c5-4885-9db1-7e1aa335c97b Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links