Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE015825R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE015825R1

General Information

  • Product ID:
    3BSE015825R1
  • ABB Type Designation:
    DSBS 116N
  • Catalog Description:
    DSBS 116N Dynamic R / W Board 512 kB RWM
  • Long Description:
    Dynamic R / W Board

Where Used (as part of "kit")

Identifier Description Type
3BNP004128R1
Dual DSBS116N Bus supervision set Kit

Additional Information

  • Medium Description:
    Dynamic R / W Board
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSBS 116N Dynamic R / W Board

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    324 mm
  • Product Net Height:
    9 mm
  • Product Net Width:
    234 mm
  • Product Net Weight:
    0.345 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    bb5bb7b1-6675-40a8-b71d-ecb36e51559e Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links