Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE016025R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE016025R1

General Information

  • Product ID:
    3BSE016025R1
  • ABB Type Designation:
    AC410B12
  • Catalog Description:
    AC410B12 System Unit without Software
  • Long Description:
    System Unit without Software

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC760015R1
SB522V1 Battery unit for AC400 Systems 1 piece
3BSC910038R1
Cable Duct 1 piece
3BSE003782R1
TK457V030 Cable assembly 1 piece
3BSE004802R1
SB171 Backup Power Supply 1 piece
3BSE006546R1
TK461 Cable Assembly 1 piece
3BSE021010R1
DSRF185M Equipment Frame 1 piece
48990001-NK
DSSR 122 Pow. Supply Unit for DC-input/ 1 piece

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    AC410B12
  • CN8:
    85389091
  • Country of Origin:
    Sweden (SE)
    United States (US)
  • Customs Tariff Number:
    85389091
  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    NOT RESTR. SP A199
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 m³
  • Gross Weight:
    13325 kg
  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Invoice Description:
    AC410B12 System Unit without Software
  • Made To Order:
    No
  • Medium Description:
    System Unit without Software
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    0
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    13.325 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    13325 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
    Wickliffe, Ohio, United States
  • Technical Information:
    AC410B12 System Unit without Basic Software
    Included hardware: ( kit of loose parts )
    1 pc DSRF 185M 3BSE021010R1

    1 pc DSSR 122 48990001-NK

    1 pc SB522V1 3BSC760015R1
    Battery
    1 pc SB171 3BSE004802R1
    Backup power Supply
    1 pc TK457V030 3BSE003782R1
    Cable
    1 pc TK461 3BSE006546R1
    Cable
    1 pc 3BSC910038R1
    Cable Duct

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links