Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE016213R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE016213R1

General Information

  • Product ID:
    3BSE016213R1
  • ABB Type Designation:
    SA167M
  • Catalog Description:
    SA167M Power Supply Unit
  • Long Description:
    SA167M Power Supply Unit
    AC 115//DC 24V 25A
    Marine classified unit
    See spare fuse 15 A / 5672827-15

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
PM10YAC450-SA167M
10 years Preventive Maintenance Unit Kit

Additional Information

  • Medium Description:
    Power Supply Unit
  • Product Type:
    Power_Supply
  • Technical Information:
    SA167M Power Supply Unit
    AC 115//DC 24V 25A
    Marine classified unit
    See spare fuse 15 A / 5672827-15

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    153 mm
  • Product Net Height:
    180 mm
  • Product Net Width:
    396 mm
  • Product Net Weight:
    29.5 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links