Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE016218R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE016218R2

General Information

  • Product ID:
    3BSE016218R2
  • ABB Type Designation:
    HP 9000 MODEL B132l, HP9000-B-132L
  • Catalog Description:
    HP 9000 MODEL B132l, HP9000-B-132L
  • Long Description:
    HP 9000 MODEL B132l, HP9000-B-132L

Additional Information

  • ABB Type Designation:
    HP 9000 MODEL B132l, HP9000-B-132L
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    22.453 kg
  • Invoice Description:
    HP 9000 MODEL B132l, HP9000-B-132L
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links