Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE016434R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE016434R1

General Information

  • Product ID:
    3BSE016434R1
  • ABB Type Designation:
    RMCRM500B14
  • Catalog Description:
    RMCRM500B14 14-slots BU without Basic
  • Long Description:
    System Unit without Basic SW

Kit Contents

Identifier Description Qty Unit Of Measure
3BSE000743R1
RF522 Subrack 18SU Including Backplane 1 piece
3BSE000863R1
SR511 Regulator 24V/5V 2 piece
3BSE001449R1
TC520 System Status Collector 1 piece
3BSE002540R1
MB510 Program Card Interface. 1 piece
3BSE003527R1
RB510 Dummy Module, Full Height 11 piece
3BSE003529R1
RB530 Dummy Module, Half Height 1 piece
3BSE003779R1
TK451 Cable Assembly 1 piece
3BSE003781R1
TK456V027 Cable assembly 1 piece
3BSE003783R1
TK458 Cable, Fan 1 piece
3BSE003832R1
SC510 Submodule Carrier without CPU 2 piece
3BSE004693R1
RB540 Dummy Module, Half Height Double 4 piece
6708016-7
ESD Earth connection ground cable 1 piece
6708016-9
ESD Wrist straps adjustable 1 piece

Additional Information

  • Medium Description:
    System Unit without Basic SW
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.5 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links