Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018176R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018176R1

General Information

  • Product ID:
    3BSE018176R1
  • ABB Type Designation:
    TP868
  • Catalog Description:
    TP868K01 Baseplate SM811/812
  • Long Description:
    TP868 Baseplate for SM811 and SM812.

    This article is included the SM811 and SM812 kits, and does not need to be ordered separately.

Additional Information

  • Medium Description:
    TP868 Baseplate for SM811 and SM812.

    This article is included the SM811 and SM812 kits, and does not need to be ordered separately.
  • Product Type:
    Module_Termination_Unit
  • Technical Information:
    TP868 Baseplate for SM811 and SM812.

    This article is included the SM811 and SM812 kits, and does not need to be ordered separately.

Ordering

  • HS Code:
    853810-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Boards, panels, consoles, desks, cabinets and other bases for the goods of heading 85.37, not equipped with their apparatus
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Depth / Length:
    47 mm
  • Product Net Height:
    187 mm
  • Product Net Width:
    66 mm
  • Product Net Weight:
    0.3 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    12fc46e6-c066-4711-8e95-f05a8ccbc9bb Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links