Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018294R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018294R1

General Information

  • Product ID:
    3BSE018294R1
  • ABB Type Designation:
    DSAO 130A
  • Catalog Description:
    DSAO 130A Analog Output Board 16 Channel
  • Long Description:
    Analog Output Board

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE020420R1
DSAO 130AK01 Analog Output 16 ch 12 Bit, Kit

Additional Information

  • Medium Description:
    DSAO 130A Analog Output Board 16 Channels
  • Product Type:
    I-O_Module
  • Technical Information:
    Analog Output Board

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    257 mm
  • Product Net Height:
    15 mm
  • Product Net Width:
    363 mm
  • Product Net Weight:
    0.318 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    08a0a767-8c52-4b63-ad80-1a7d0e05babd Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links