Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018295R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018295R1

General Information

  • Product ID:
    3BSE018295R1
  • ABB Type Designation:
    DSDI 110AV1
  • Catalog Description:
    DSDI 110AV1 Digital Input Board 32
  • Long Description:
    Digital Input Board

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BNP000030R2
DSDI 110AV1K02 Redundant Digital Input s Kit
3BNP000035R2
DSDI 110AV1K03 Master Vote DI for Test S Kit
3BNP000051R2
DSDI 110AV1K02 Channel Output Status fro Kit
3BNP000053R2
DSDI 110AV1K03, Digital Input set for Un Kit
3BSE019926R1
DSDI 110AK13 Digital Inp. 32 CH, 24VDC Kit
3BSE019927R1
DSDI 110AK14 Digital Inp. 32 ch, 24 VDC, Kit
3BSE019928R1
DSDI 110AK15 Digital Inp. 4 X 8 ch. for Kit
3BSE019952R1
DSDI 110AK16 Digital Inp. 32 ch, 24 VDC. Kit
3BSE019953R1
DSDI 110AK17 Digital Inp. 32 ch, 24 VDC Kit
3BUR002093R1
DSDI 110AV1K01 Digital Input Kit Kit
3BUR002097R1
DSDI 110AV1K02 Digital Input Kit Kit
3BUR002122R1
DSDI 110AV1K03 Digital Input Kit Kit

Additional Information

  • Medium Description:
    DSDI 110AV1 Digital Input Board 32 Channels 24Vdc
  • Product Type:
    I-O_Module
  • Technical Information:
    Digital Input Board

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    234 mm
  • Product Net Height:
    18 mm
  • Product Net Width:
    229.5 mm
  • Product Net Weight:
    0.332 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    3d05c69e-e95a-49af-98ca-8c483da6e286 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links