Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018297R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018297R1

General Information

  • Product ID:
    3BSE018297R1
  • ABB Type Designation:
    DSDX 180A
  • Catalog Description:
    DSDX 180AK02 DI/DO Module, 32ch
  • Long Description:
    Digital Input / Output Board

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Where Used (as part of "kit")

Identifier Description Type
3BUR002124R1
DSDX 180AK01 DI/DO Kit, 32ch Kit
3BUR002125R1
DSDX 180AK02 Red DI/DO Kit, 32ch Kit

Additional Information

  • Medium Description:
    DSDX 180A Digital Input/Output Board 32 Channels 24Vdc
  • Product Type:
    I-O_Module
  • Technical Information:
    Digital Input / Output Board

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    324 mm
  • Product Net Height:
    18 mm
  • Product Net Width:
    238.5 mm
  • Product Net Weight:
    0.35 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    7d37f0d4-037b-41b8-b249-a25a05d425f6 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links