Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018298R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018298R1

General Information

  • Product ID:
    3BSE018298R1
  • ABB Type Designation:
    DSDO 115A
  • Catalog Description:
    DSDO 115A Digital Output Board 32 Channe
  • Long Description:
    Digital Output Board

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE005436R1
DSDO 115K03 Digital Outp. 32 ch, 24VDC, Kit
3BSE019931R1
DSDO 115K10 Digital Outp. 32(4x8) ch, Kit
3BSE019932R1
DSDO 115K11 Digital Outp. 32 ch, 24VDC, Kit
3BSE019933R1
DSDO 115K12 Digital Outp, 32 ch, 24 Kit
3BSE021523R1
DSDO 115K16 Digital Outp. 32 ch, 24VDC, Kit
3BUR002123R1
DSDO 115AK01 Digital Output 4 x 8 ch. 24 Kit
5730030-VC
DSDO 115K01 Digital Output Kit Kit

Additional Information

  • Medium Description:
    DSDO 115A Digital Output Board 32 Channels 24Vdc 0.5 A
  • Product Type:
    I-O_Module
  • Technical Information:
    Digital Output Board

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    324 mm
  • Product Net Height:
    22.5 mm
  • Product Net Width:
    234 mm
  • Product Net Weight:
    0.32 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    cdd013e1-a150-4d00-9d56-3fd8695cbfdb Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links