Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018311R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018311R1

General Information

  • Product ID:
    3BSE018311R1
  • ABB Type Designation:
    DSTA 171
  • Catalog Description:
    DSTA 171 Connection Unit for Analog
  • Long Description:
    Connection Unit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE020419R1
DSAO 120AK01 Analog Output 8 ch 12 Bit, Kit
3BUR002096R1
DSAO 120AK01 Analog Output 8 ch, 12 Bit, Kit

Additional Information

  • Medium Description:
    DSTA 171 Connection Unit for Analog Output Board DSAO 120A
  • Product Type:
    I-O_Module
  • Technical Information:
    Connection Unit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    234 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    99 mm
  • Product Net Weight:
    0.12 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    92ce46dd-d490-4878-8665-5b4f902fab34 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links