Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018317R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018317R1

General Information

  • Product ID:
    3BSE018317R1
  • ABB Type Designation:
    DSTA 002B
  • Catalog Description:
    DSTA 002B Connection Unit for Analog
  • Long Description:
    DSTA 002B Connection Unit for
    Analog Input Board DSAI 133A

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE019912R1
DSAI 133K07 Analog Input 32 ch 12 Bit Kit
3BSE019915R1
DSAI 133K08 Analog Input 32 ch 12 Bit, Kit
3BSE019936R1
DSAI 133K09 Analog Input Set Kit
3BSE019937R1
DSAI 133K10 Analog Input Set Kit
3BUR002092R1
DSAI 133AK01 Analog Input Kit Kit
3BUR002095R1
DSAI 133K02 Red AI Kit, 32ch, 12bit sing Kit

Additional Information

  • Medium Description:
    Connection Unit
  • Product Type:
    I-O_Module
  • Technical Information:
    DSTA 002B Connection Unit for
    Analog Input Board DSAI 133A
    Exchange No. 7650 055-785

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    620 mm
  • Product Net Height:
    60 mm
  • Product Net Width:
    180 mm
  • Product Net Weight:
    0.262 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    b5f4a84d-f0cf-4ea9-a339-e625e2da9d36 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links