Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018335R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018335R1

General Information

  • Product ID:
    3BSE018335R1
  • ABB Type Designation:
    DSTD 108LP
  • Catalog Description:
    DSTD 108LP Connection Unit 8 Ch. low
  • Long Description:
    Connection Unit with 8 Relay

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    DSTD 108LP Connection Unit 8 Ch. low current relays for DSDO 115A
  • Product Type:
    I-O_Module
  • Technical Information:
    Connection Unit with 8 Relay

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    243 mm
  • Product Net Height:
    54 mm
  • Product Net Width:
    94.5 mm
  • Product Net Weight:
    0.17 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    4bda09bb-b990-4f96-b6bf-9a3a5118b74a Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links