Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018451R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018451R1

General Information

  • Product ID:
    3BSE018451R1
  • ABB Type Designation:
    CI522AK04
  • Catalog Description:
    CI522AK04 AF 100 Comm. Interface
  • Long Description:
    AF100 Interface Kit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950130R1
TK803V018 Cable Assembly 1 piece
3BSE018059R1
TC512V1 RS485 Twisted pair Modem 1 piece
3BSE018283R1
CI522A AF100 interface 1 piece

Additional Information

  • Medium Description:
    CI522AK04 AF 100 Comm. Interface
  • Product Type:
    Communication_Module
  • Technical Information:
    AF100 Interface Kit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1.07 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links