Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018526R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018526R1

General Information

  • Product ID:
    3BSE018526R1
  • ABB Type Designation:
    DSAI 133N
  • Catalog Description:
    DSAI 133N Safety Analog input
  • Long Description:
    DSAI 133N Safety Analog Input Board
    +10V, +20mA, 0.025%


    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    Safety Analog Input Board
  • Product Type:
    I-O_Module
  • Technical Information:
    DSAI 133N Safety Analog Input Board
    +10V, +20mA, 0.025%
    Exchange No. EXC3BSE018526R1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    324 mm
  • Product Net Height:
    22.5 mm
  • Product Net Width:
    234 mm
  • Product Net Weight:
    0.385 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    be5cdcfb-001f-4fba-a588-89a8f8d5a076 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links