Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019050R1000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019050R1000

General Information

  • Product ID:
    3BSE019050R1000
  • ABB Type Designation:
    PFTL301E-1.0kN
  • Catalog Description:
    PFTL 301E 1,0kN, Load cell

Additional Information

  • ABB Type Designation:
    PFTL301E-1.0kN
  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    5.75 kg
  • Invoice Description:
    PFTL 301E 1,0kN, Load cell
  • Made To Order:
    No
  • Medium Description:
    Load Cell, Mini-PBT
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    5.75 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    5.75 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Malmö, Sweden
  • Technical Information:
    PFTL 301E-1.0 kN, with 8 m cable
    Top and bottom adapter plate included.
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links