Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019207R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019207R1

General Information

  • Product ID:
    3BSE019207R1
  • ABB Type Designation:
    IH542ENK01
  • Catalog Description:
    IH542ENK01 Universal keyboard kit,

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC610036R2
SD524V1 FRA060-S12-4 AC/DC. AC100-240V 1 piece
3BSC950159R1
TKX517V050 USB cable assembly, 5m, 1 piece
3BSE018797R1
IH542EN Universal keyboard, membrane. 1 piece
3BSE019235R101
Keyboard Kits. Operator, Universal & 1 piece
3BSE025516R2
IH509K02 USB keyboard environmental immu 1 piece

Additional Information

  • ABB Type Designation:
    IH542ENK01
  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    84716060
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 m³
  • Gross Weight:
    3 kg
  • Invoice Description:
    IH542ENK01 Universal keyboard kit,
  • Made To Order:
    No
  • Medium Description:
    Operator Keyboard Kit
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    3 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    3 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Malmö, Sweden
  • Technical Information:
    Stock does not exist as this material is assembled when ordered.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links