Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019300R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019300R1

General Information

  • Product ID:
    3BSE019300R1
  • ABB Type Designation:
    DSRF 200
  • Catalog Description:
    DSRF 200 Equipment Frame
  • Long Description:
    DSRF 200 I/O Equipment Frame
    with DSBB 172B Bus Back Plane

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE020178R1
DSRF 200K01 I/O Subrack with redundant Kit

Additional Information

  • Medium Description:
    I/O Equipment Frame
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    315 mm
  • Product Net Height:
    216 mm
  • Product Net Width:
    432 mm
  • Product Net Weight:
    8.8 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links