Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019913R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019913R1

General Information

  • Product ID:
    3BSE019913R1
  • ABB Type Designation:
    DSAI 146K02
  • Catalog Description:
    DSAI 146K02 Analog Input 31+1 Ref ch,PT1
  • Long Description:
    Analog Input Kit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950175R30
DSTK 229SL3 Cable Assembly Ribbon Cable 1 piece
3BSE007949R1
DSAI 146 Analog Inp. Unit 31 ch. Pt100, 1 piece
57120001-HP
DSTA 145 Connection Unit for AnalogBoard 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    DSAI 146K02 Analog Input 31+1 Ref ch,PT100,3 wire,
  • Product Type:
    I-O_Module
  • Technical Information:
    Analog Input Kit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links