Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019922R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019922R1

General Information

  • Product ID:
    3BSE019922R1
  • ABB Type Designation:
    DSDP 140AK04
  • Catalog Description:
    DSDP 140AK04 Pulse Encod. 1 Loop 3ch
  • Long Description:
    Pulse Encoder Set

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950170R30
DSTK 225SL3 Cable Assembly Round/Ribbon 1 piece
57160001-ACT
DSDP 140A Pulse Counter Board. 1 piece
57160001-UH
DSTD 150A Connection Unit for Digital 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    DSDP 140AK04 Pulse Encod. 1 Loop 3ch +/-15mA 80Hz
  • Product Type:
    I-O_Module
  • Technical Information:
    Pulse Encoder Set

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links