Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019928R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019928R1

General Information

  • Product ID:
    3BSE019928R1
  • ABB Type Designation:
    DSDI 110AK15
  • Catalog Description:
    DSDI 110AK15 Digital Inp. 4 X 8 ch. for
  • Long Description:
    DSTD 195,-196P,-197,-198or DSTD W-110,-113,-120,-130 scanning or interrupt incl. DSDI 110AV1, Conn. Cable DSTK 226L3.

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950171R30
DSTK 226L3 Cable Assembly Ribbon Cable, 1 piece
3BSE018295R1
DSDI 110AV1 Digital Input Board 32 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    DSDI 110AK15 Digital Inp. 4 X 8 ch. for Conn. Units
  • Product Type:
    I-O_Module
  • Technical Information:
    DSDI 110AK15 Digital Inp. 4 X 8 ch
    for Connection Units DSTD 195,-196P,-197,-198
    or DSTD W-110,-113,-120,-130
    Set incl.
    1 pc 3BSE018295R1
    DSDI 110AV1
    1 pc 3BSC950171R30
    DSTK 226L3
    1 pc 9ADA629-22
    M3x6 mm

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.62 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links