Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019945R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019945R1

General Information

  • Product ID:
    3BSE019945R1
  • ABB Type Designation:
    DSAI 133K12
  • Catalog Description:
    DSAI 133K12 Analog Input Set
  • Long Description:
    DSAI 133K12 Analog Input 32 ch, 12 Bit, 0,05%.
    Cable length 15 m.
    Set incl.
    1 pc 3BSE018290R1 DSAI 133A
    1 pc 3BSC950166R150 DSTK 222SL15
    1 pc 9ADA629-22 5C*M3x6

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950166R150
DSTK 222SL15 Cable Assembly ,Round/Ribbo 1 piece
3BSE018290R1
DSAI 133A Analog Input Board 32 Channels 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Analog Input Set
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSAI 133K12 Analog Input 32 ch, 12 Bit, 0,05%.
    Cable length 15 m.
    Set incl.
    1 pc 3BSE018290R1
    DSAI 133A
    1 pc 3BSC950166R150
    DSTK 222SL15
    1 pc 9ADA629-22
    5C*M3x6

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    4.121 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links