Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019949R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019949R1

General Information

  • Product ID:
    3BSE019949R1
  • ABB Type Designation:
    DSAX 110K12
  • Catalog Description:
    DSAX 110K12 Analog In/Out Set
  • Long Description:
    DSAX 110K12 Analog In/Out each 8 ch 12 Bit 0,05%.
    Cable length 15 m
    Set incl.
    1 pc 3BSE018291R1 DSAX 110A
    1 pc 3BSC950168R150 DSTK 223SL15
    1 pc 21212411-220 M3 x 6 mm

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950168R150
DSTK 223SL15 Cable Assembly Ribbon 1 piece
3BSE018291R1
DSAX 110A Analog Input/Output board 8/8 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Analog In/Out Set
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSAX 110K12 Analog In/Out each 8 ch 12 Bit 0,05%.
    Cable length 15 m
    Set incl.
    1 pc 3BSE018291R1
    DSAX 110A
    1 pc 3BSC950168R150
    DSTK 223SL15
    1 pc 21212411-220
    M3 x 6 mm

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1.93 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links