Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019953R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019953R1

General Information

  • Product ID:
    3BSE019953R1
  • ABB Type Designation:
    DSDI 110AK17
  • Catalog Description:
    DSDI 110AK17 Digital Inp. 32 ch, 24 VDC
  • Long Description:
    DSDI 110AK17 Digital Inp. 32 ch, 24 VDC.
    Scanning or interrupt.
    Adapted for dual Intrisic Safety Isolator modules.
    Cable length 15 m.
    Set incl.
    1 pc 3BSE018295R1 DSDI 110AV1
    1 pc 3BSC950170R150 DSTK 225SL15
    1 pc 9ADA629-22 5C*M3x6

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950170R150
DSTK 225SL15 Cable Assembly Round/Ribb. 1 piece
3BSE018295R1
DSDI 110AV1 Digital Input Board 32 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Digital Input Set
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSDI 110AK17 Digital Inp. 32 ch, 24 VDC.
    Scanning or interrupt.
    Adapted for dual Intrisic Safety Isolator modules.
    Cable length 15 m.
    Set incl.
    1 pc 3BSE018295R1
    DSDI 110AV1
    1 pc 3BSC950170R150
    DSTK 225SL15
    1 pc 9ADA629-22
    5C*M3x6

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    2683 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links