Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019974R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019974R1

General Information

  • Product ID:
    3BSE019974R1
  • ABB Type Designation:
    AC410B16
  • Catalog Description:
    AC410B16 System Unit with Basic Software
  • Long Description:
    AC410B16 System Unit with Basic Software
    Incl:
    1 pc DSSR 122 48990001-NK
    1 pc SB522V1 3BSC760015R1
    1 pc SB171 3BSE004802R1
    1 pc TK461 3BSE006546R1
    1 pc DSRF 198 3BSE019298R1
    15 pcs Dummy Board 29401767-57
    1 pc TK457V030 3BSE003782R1
    1 pc ESD cable 6708016-7
    1 pc ESD wrist strap 6708016-9
    1 pc Cable duct 3BSC910038R1
    1 pc Delivery binder 3BSE003561R1
    1 pc QC01-BOB11 3BSE020182R11
    1 pc QC01-BAS11 3BSE020180R11

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
29401767-57
Dummy Board, width - 4 TE 15 piece
3BSC760015R1
SB522V1 Battery unit for AC400 Systems 1 piece
3BSC910038R1
Cable Duct 1 piece
3BSE003782R1
TK457V030 Cable assembly 1 piece
3BSE004802R1
SB171 Backup Power Supply 1 piece
3BSE006546R1
TK461 Cable Assembly 1 piece
3BSE019298R1
DSRF 198 Equipment Frame 1 piece
48990001-NK
DSSR 122 Pow. Supply Unit for DC-input/ 1 piece
6708016-7
ESD Earth connection ground cable 1 piece
6708016-9
ESD Wrist straps adjustable 1 piece

Additional Information

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    13 kg

Classifications

  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    NOT RESTR. SP A199

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links