Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE020178R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE020178R1

General Information

  • Product ID:
    3BSE020178R1
  • ABB Type Designation:
    DSRF 200K01
  • Catalog Description:
    DSRF 200K01 I/O Subrack with redundant
  • Long Description:
    I/O Subrack with Single 5V Reg

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
29401767-57
Dummy Board, width - 4 TE 21 piece
3BSC950074R36
TK451V036 Cable Assembly 2 piece
3BSE019300R1
DSRF 200 Equipment Frame 1 piece
48990001-PC
DSSR 170 Power Supply Unit for DC-input/ 3 piece

Additional Information

  • Medium Description:
    DSRF 200K01 I/O Subrack with redundant 5V Reg.
  • Product Type:
    Power_Supply
  • Technical Information:
    I/O Subrack with Single 5V Reg

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    5 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links