Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE020424R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE020424R1

General Information

  • Product ID:
    3BSE020424R1
  • ABB Type Designation:
    M3x6 Kit
  • Catalog Description:
    Assembly Kit to Subrack
  • Long Description:
    Assembly Kit to Subrack
    Torx pan head roll, screw M3x6
    1 pc 9ADA629-22

Where Used (as part of "kit")

Identifier Description Type
3BSE019914R1
DSAI 155AK02 Analog Input 14 + 2 (ref) Kit
3BSE019919R1
DSAX 110K13 Analog In/Out each 8 ch/12 Kit
3BSE019923R1
DSDP 150K05 Pulse Encoder Input, 12ch Kit

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    M3x6 Kit
  • CN8:
    85389091
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.1 kg
  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Invoice Description:
    Assembly Kit to Subrack
  • Made To Order:
    No
  • Medium Description:
    ASSEMBLY KIT TO SUBRACK
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    0.1 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • RoHS Status:
    No declaration needed
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Västerås, Sweden
    Västerås, Sweden
  • Technical Information:
    Assembly Kit to Subrack
    Torx pan head roll, screw M3x6
    1 pc 9ADA629-22

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links