Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE020508R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE020508R1

General Information

  • Product ID:
    3BSE020508R1
  • ABB Type Designation:
    DI801
  • Catalog Description:
    DI801 Digital Input 24V 16 ch
  • Long Description:
    Current sink.

Additional Information

  • Medium Description:
    Current sink.
  • Product Type:
    I-O_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    58.5 mm
  • Product Net Height:
    102 mm
  • Product Net Width:
    86.1 mm
  • Product Net Weight:
    0.24 kg

Technical

  • Channel Type:
    DI
  • Number of Input Channels:
    16
  • Number of Output Channels:
    N/A

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    3747e261-6cac-48aa-be95-98724b3c398b Estonia (EE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links