Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE020829R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE020829R1

General Information

  • Product ID:
    3BSE020829R1
  • ABB Type Designation:
    DSDP 010K03
  • Catalog Description:
    DSDP 010K03 Counter Board with Conn.
  • Long Description:
    DSDP 010K03 Pulse Input Set Counter Board
    Set incl.
    1 pc 3BSE005274R1 DSDP 010
    1 pc 3BSE004723R1 DSTD 190
    1 pc 3BSC950164R30 DSTK 221L3

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950164R30
DSTK 221L3 Cable Assembly ,Ribbon Cable, 1 piece
3BSE004723R1
DSTD 190 Connection Unit 32 Ch. 24/48 1 piece
3BSE005274R1
DSDP 010 Counter Board 1 piece

Additional Information

  • Medium Description:
    Pulse Input Set
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSDP 010K03 Pulse Input Set Counter Board
    Set incl.
    1 pc 3BSE005274R1
    DSDP 010
    1 pc 3BSE004723R1
    DSTD 190
    1 pc 3BSC950164R30
    DSTK 221L3

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.5 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links