Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE021521R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE021521R1

General Information

  • Product ID:
    3BSE021521R1
  • ABB Type Designation:
    DSAI 110K08
  • Catalog Description:
    DSAI 110K08 Analog Input Kit
  • Long Description:
    DSAI 110K08 Analog Input, 32 ch,8 Bit,single ended,
    0 to +/-10V, 0 to+/-20mA, shunt 62.5 Ohm,
    0.1%, incl. Conn. Unit DSTA N012 and cable DSTK 150
    Set incl.
    1 pc 57120001-DP DSAI 110
    1 pc 57120001-NY DSTA 121A
    1 pc 26390603-A DSTK 150

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
26390603-A
DSTK 150 Cable Assembly Flat Cable 1 piece
3BNP000047R1
DSTA N012 Connection Unit 1 piece
57120001-DP
DSAI 110 Analog Input Board 1 piece

Additional Information

  • Medium Description:
    Analog Input Kit
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSAI 110K08 Analog Input, 32 ch,8 Bit,single ended,
    0 to +/-10V, 0 to+/-20mA, shunt 62.5 Ohm,
    0.1%, incl. Conn. Unit DSTA N012 and cable DSTK 150
    Set incl.
    1 pc 57120001-DP
    DSAI 110
    1 pc 57120001-NY
    DSTA 121A
    1 pc 26390603-A
    DSTK 150

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1.04 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links