Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE022179R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE022179R1

General Information

  • Product ID:
    3BSE022179R1
  • ABB Type Designation:
    TC561V2
  • Catalog Description:
    TC561V2 Optical Modem.
  • Long Description:
    Optical Modem

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE008631R1
TC561K01 Connection Set to Optical Bus Kit
3BSE014094R1
TC561K02 Connection Set to Optical Bus Kit

Additional Information

  • Medium Description:
    TC561V2 Optical Modem.
  • Product Type:
    Communication_Module
  • Technical Information:
    TC561V2 Optical Modem
    Optical Extension for DS 100 PBC Extension Bus
    For Optical Fibre 2x50/125 or 2x62.5/125 µm.
    Connectors of ST-style.

    Not TÜV certified for Safeguard systems.

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    230 mm
  • Product Net Height:
    50 mm
  • Product Net Width:
    165 mm
  • Product Net Weight:
    0.74 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    6c592dc3-01ff-4531-a57c-3d14f849fb96 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links