Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE022603R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE022603R1

General Information

  • Product ID:
    3BSE022603R1
  • ABB Type Designation:
    TC506K01
  • Catalog Description:
    TC506K01 ConnectionKit 150 Ohm with capa
  • Long Description:
    Connection Kit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Categories

Show All...

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC550038R3
TC501V150 Termination unit, 150 Ohm 1 piece
3BSC840035R1
Endstop for Terminal Block DIN Railbar. 2 piece
3BSC840074R1
TC506 AF 100 Trunk Tap 1 piece
3BSC950226R1
Twisted pair cable 2x24 AWG 3 metre

Additional Information

  • Medium Description:
    Connection Kit
  • Product Type:
    Central_Unit
  • Technical Information:
    Connection Kit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    8544421000

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.3 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links