Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE027182R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE027182R1

General Information

  • Product ID:
    3BSE027182R1
  • ABB Type Designation:
    Order related object
  • Catalog Description:
    StepUp order
  • Long Description:
    Select this item if the license is purchased for a StepUp order.
    Reference must be made to a valid StepUp quotation available in your
    pricing database.

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    Order related object
  • CN8:
    85234925
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85234925
  • Frame Size:
    B
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.001 kg
  • HS Code:
    852349-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Optical media :-- Other
  • Invoice Description:
    StepUp order
  • Made To Order:
    No
  • Medium Description:
    Select this item if the license is purchased for a StepUp order.
    Reference must be made to a valid StepUp quotation available in your
    pricing database.
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.001 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    0.001 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Service
  • Quote Only:
    No
  • RoHS Status:
    No declaration needed
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Västerås, Sweden
  • Technical Information:
    No physical delivery.
    License available at Software Factory.
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links