Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE028926R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE028926R1

General Information

  • Product ID:
    3BSE028926R1
  • ABB Type Designation:
    DP840
  • Catalog Description:
    DP840 Pulse Counter S/R 8 ch
  • Long Description:
    Pulse Counter or Frequency Measurement Module. Redundant or single.
    0.5Hz - 20kHz.
    Use Module Termination Unit TU810, TU812, TU814, TU818, TU830, TU833, TU842, TU843, TU844, TU845, TU852, TU854.

Categories

Show All...

Additional Information

  • Medium Description:
    Pulse Counter or Frequency Measurement Module. Redundant or single.
    0.5Hz - 20kHz.
    Use Module Termination Unit TU810, TU812, TU814, TU818, TU830, TU833, TU842, TU843, TU844, TU845, TU852, TU854.
  • Product Type:
    I-O_Module

Ordering

  • HS Code:
    903084-- Oscilloscopes, spectrum analysers and other instruments and apparatus for measuring or checking electrical quantities, excluding meters of heading 90.28; instruments and apparatus for measuring or detecting alpha, beta, gamma, X-ray, cosmic or other ionising radiations.- Other instruments and apparatus :-- Other, with a recording device
  • Customs Tariff Number:
    90308400

Dimensions

  • Product Net Depth / Length:
    102 mm
  • Product Net Height:
    119 mm
  • Product Net Width:
    45 mm
  • Product Net Weight:
    0.3 kg

Technical

  • Channel Type:
    DI
  • Number of Input Channels:
    8
  • Number of Output Channels:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    152b1acf-8b5a-4491-b798-ef4b7aaaa24f Estonia (EE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links